Distribution Enclosures
IP-SPN10 WAY AD DB Flush/wall Mounting Cabinet
Out of stock
Product Id
1SYP011710C0001
Distribution board ITUS Range,10 WAY SPN DB -SHC IP 43, IK 09 Metal door with acrylic,Suitable for flush/wall mounting
More about IP-SPN10 WAY AD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 5370 |
|---|---|
| Extended Product Type | IP-SPN10 WAY AD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 4 kilogram |
| Package Height | 327 millimetre |
| Package Length | 155 millimetre |
| Package Width | 412 millimetre |
| Invoice Description | 10 WAY SPN DB -SHC IP 43, IK 09 Metal door with acrylic |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


