IP-SPN10 WAY WP DB Flush/wall Mounting Cabinet
Out of stock
Product Id
1SYP011810C0001
Distribution board ITUS Range,10 WAY SPN DB -SHC IP 54, IK 09 Metal door,suitable for wall mounting
More about IP-SPN10 WAY WP DB Flush/wall Mounting Cabinet
MRP (Indian Rupees) | 8720 |
---|---|
Extended Product Type | IP-SPN10 WAY WP DB |
Compatibility | ITUS |
Package Gross Weight | 4.3 kilogram |
Product Range | ITUS |
Invoice Description | 10 WAY SPN DB -SHC IP 54, IK 09 Metal door |
Package Height | 327 millimetre |
Package Length | 155 millimetre |
Package Width | 392 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review