Distribution Enclosures
IP-SPN16 WAY WP DB Flush/wall Mounting Cabinet
Out of stock
Product Id
1SYP011816C0001
Distribution board ITUS Range,16 WAY SPN DB -SHC IP 54, IK 09 Metal door,suitable for wall mounting
More about IP-SPN16 WAY WP DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 15400 |
|---|---|
| Extended Product Type | IP-SPN16 WAY WP DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 5.7 kilogram |
| Package Height | 327 millimetre |
| Package Length | 155 millimetre |
| Package Width | 497 millimetre |
| Invoice Description | 16 WAY SPN DB -SHC IP 54, IK 09 Metal door |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


