IP-TPN06 WAY WD DB Flush/wall Mounting Cabinet
Out of stock
Product Id
1SYP021506C0001
Distribution board ITUS Range,6 WAY TPN DB - SHDB IP 30, IK 08 Without door,Suitable for flush/wall mounting
More about IP-TPN06 WAY WD DB Flush/wall Mounting Cabinet
MRP (Indian Rupees) | 6630 |
---|---|
Extended Product Type | IP-TPN06 WAY WD DB |
Compatibility | ITUS |
Package Gross Weight | 5.1 kilogram |
Product Range | ITUS |
Invoice Description | 6 WAY TPN DB - SHDB IP 30, IK 08 Without door |
Package Height | 522 millimetre |
Package Length | 100 millimetre |
Package Width | 542 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review