Distribution Enclosures
IP-TPN06 WAY WP DB Flush/wall Mounting Cabinet
Out of stock
Product Id
1SYP021806C0001
Distribution board ITUS Range,6 WAY TPN DB - SHDB IP 54, IK 09 Metal door,Suitable for wall mounting
More about IP-TPN06 WAY WP DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 29720 |
|---|---|
| Extended Product Type | IP-TPN06 WAY WP DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 9.1 kilogram |
| Package Height | 487 millimetre |
| Package Length | 155 millimetre |
| Package Width | 522 millimetre |
| Invoice Description | 6 WAY TPN DB - SHDB IP 54, IK 09 Metal door |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


