Distribution Enclosures
IP-HPPI08 WAY(6+2) MD DB Flush/wall Mounting Cabinet
₹5,232.24
Product Id
1SYP031608C0001
Distribution board ITUS Range,8 WAY PER PHASE ISOLATION DB - HPPI IP 43, IK 09 With metal door,Suitable for flush/wall mounting
More about IP-HPPI08 WAY(6+2) MD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 15290 |
|---|---|
| Extended Product Type | IP-HPPI08 WAY(6+2) MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 10.5 kilogram |
| Package Height | 487 millimetre |
| Package Length | 155 millimetre |
| Package Width | 627 millimetre |
| Invoice Description | 8 WAY PER PHASE ISOLATION DB - HPPI IP 43, IK 09 With metal door |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,232.24 Free delivery | ||||
| ₹5,594.00 Free delivery | ||||
| ₹5,953.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,232.24 Free delivery | ||||
| ₹5,594.00 Free delivery | ||||
| ₹5,953.00 + ₹100.00 shipping |
Write Your Own Review


