Distribution Enclosures
IP- VPPI12 WAY(12+2) MD DB Flush/wall Mounting Cabinet
Out of stock
Product Id
1SYP041612C0001
Distribution board ITUS Range,12 WAY PER PHASE ISOLATION DB -VPPI IP 43, IK 09 With metal door,Suitable for flush/wall mounting
More about IP- VPPI12 WAY(12+2) MD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 24510 |
|---|---|
| Extended Product Type | IP- VPPI12 WAY(12+2) MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 16.1 kilogram |
| Package Height | 777 millimetre |
| Package Length | 155 millimetre |
| Package Width | 512 millimetre |
| Invoice Description | 12 WAY PER PHASE ISOLATION DB -VPPI IP 43, IK 09 With metal door |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


