IP-8SEG12 WAY MD DB Flush/wall Mounting Cabinet
₹10,361.00
Product Id
1SYP051612C0001
Distribution board ITUS Range,12 WAY 8 SEGMENT TPN DB -8SEG IP 43 With metal door,Suitable for flush/wall mounting
More about IP-8SEG12 WAY MD DB Flush/wall Mounting Cabinet
MRP (Indian Rupees) | 26610 |
---|---|
Extended Product Type | IP-8SEG12 WAY MD DB |
Compatibility | ITUS |
Package Gross Weight | 33.5 kilogram |
Product Range | ITUS |
Invoice Description | 12 WAY 8 SEGMENT TPN DB -8SEG IP 43 With metal door |
Package Height | 778 millimetre |
Package Length | 180 millimetre |
Package Width | 1025 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹10,361.00
Free delivery
|
|
||
|
₹14,143.27
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹10,361.00
Free delivery
|
|
||
|
₹14,143.27
Free delivery
|
|
Write Your Own Review