Distribution Enclosures
IP-VTPN06 WAY MCB/IC MD DB Flush/wall Mounting Cabinet
₹6,567.41
Product Id
1SYP061606C0001
Distribution board ITUS Range,6 WAY VERTICAL TPN DB MCB I/C -SVTDB IP 43, IK 09 Metal door,Suitable for flush/wall mounting
More about IP-VTPN06 WAY MCB/IC MD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 16920 |
|---|---|
| Extended Product Type | IP-VTPN06 WAY MCB/IC MD DB |
| Compatibility | ITUS |
| Package Gross Weight | 16.5 kilogram |
| Product Range | ITUS |
| Invoice Description | 6 WAY VERTICAL TPN DB MCB I/C -SVTDB IP 43, IK 09 Metal door |
| Package Height | 683 millimetre |
| Package Length | 180 millimetre |
| Package Width | 533 millimetre |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,567.41 Free delivery | ||||
| ₹6,568.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,567.41 Free delivery | ||||
| ₹6,568.00 + ₹100.00 shipping |
Write Your Own Review


