Distribution Enclosures
IP-PS 63A 12 WAY MD DB Flush/wall Mounting Cabinet
Out of stock
Product Id
1SYP091612C0001
Distribution board ITUS Range,12 WAY PHASE SELECTOR DB TPN DB -SPVS IP 43, IK 09 Metal door,Suitable for flush/wall mounting
More about IP-PS 63A 12 WAY MD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 24870 |
|---|---|
| Extended Product Type | IP-PS 63A 12 WAY MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 19.2 kilogram |
| Package Height | 673 millimetre |
| Package Length | 170 millimetre |
| Package Width | 723 millimetre |
| Invoice Description | 12 WAY PHASE SELECTOR DB TPN DB -SPVS IP 43, IK 09 Metal door |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


