Distribution Enclosures
IP-3 ROW 14 MOD MD DB Flush/wall Mounting Cabinet
₹4,096.13
Product Id
1SYP101642C0001
Distribution board ITUS Range,3 ROW 13 MODULE -FLEXY TIER DB - SVFL IP 43, IK 09 Metal door,Suitable for flush/wall mounting
More about IP-3 ROW 14 MOD MD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 11970 |
|---|---|
| Extended Product Type | IP-3 ROW 14 MOD MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 9.9 kilogram |
| Package Height | 493 millimetre |
| Package Length | 160 millimetre |
| Package Width | 523 millimetre |
| Invoice Description | 3 ROW 13 MODULE -FLEXY TIER DB - SVFL IP 43, IK 09 Metal door |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,096.13 Free delivery | ||||
| ₹4,379.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,096.13 Free delivery | ||||
| ₹4,379.00 Free delivery |
Write Your Own Review


