IP- 20A SP 2Pin P&S Enclosure Flush/wall Mounting Cabinet

₹1,283.72
- +
Product Id
1SYP111520C0001
Sold and delivered by PIGEON AGENCY
Distribution board ITUS Range,METAL CLAD PLUG & SOCKET DB - SGK 20A SP,Suitable for flush/wall mounting

More about IP- 20A SP 2Pin P&S Enclosure Flush/wall Mounting Cabinet

Technical Specification
MRP (Indian Rupees) 2420
Extended Product Type IP- 20A SP 2Pin P&S Enclosure
Compatibility ITUS
Package Gross Weight 0 kilogram
Product Range ITUS
Invoice Description METAL CLAD PLUG & SOCKET DB - SGK 20A SP
Package Height 181 millimetre
Package Length 81 millimetre
Package Width 171 millimetre
Total GST Percentage 18.00
HSN Number 85371000
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
PIGEON AGENCY
97% of 100
97% positive evaluations
₹1,283.72
Free delivery
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    PIGEON AGENCY
    97% of 100
    97% positive evaluations
    ₹1,283.72
    Free delivery
      Write Your Own Review
      You're reviewing:IP- 20A SP 2Pin P&S Enclosure Flush/wall Mounting Cabinet
      Copyright © 2025 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.