IP- 30A TP 3Pin P&S Enclosure Flush/wall Mounting Cabinet
₹2,191.00
Product Id
1SYP111530C0001
Distribution board ITUS Range,METAL CLAD PLUG & SOCKET DB - SGK 30A TP,Suitable for flush/wall mounting
More about IP- 30A TP 3Pin P&S Enclosure Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 5160 |
|---|---|
| Extended Product Type | IP- 30A TP 3Pin P&S Enclosure |
| Compatibility | ITUS |
| Package Gross Weight | 0 kilogram |
| Product Range | ITUS |
| Invoice Description | METAL CLAD PLUG & SOCKET DB - SGK 30A TP |
| Package Height | 286 millimetre |
| Package Length | 81 millimetre |
| Package Width | 161 millimetre |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,191.00 + ₹100.00 shipping | ||||
| ₹2,740.47 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,191.00 + ₹100.00 shipping | ||||
| ₹2,740.47 Free delivery |
Write Your Own Review



