IP- 6MOD Metal Enclosure Flush/wall Mounting Cabinet
₹686.51
Product Id
1SYP121506C0001
Distribution board ITUS Range,ENCLOSURE-SEN 6P Enclosure,Suitable for flush/wall mounting
More about IP- 6MOD Metal Enclosure Flush/wall Mounting Cabinet
MRP (Indian Rupees) | 1290 |
---|---|
Extended Product Type | IP- 6MOD Metal Enclosure |
Compatibility | ITUS |
Package Gross Weight | 23 kilogram |
Product Range | ITUS |
Invoice Description | ENCLOSURE-SEN 6P Enclosure |
Package Height | 206 millimetre |
Package Length | 83 millimetre |
Package Width | 191 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹686.51
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹686.51
Free delivery
|
|
Write Your Own Review