Distribution Enclosures
IP-SPN06 WAY MD CEB Flush/wall Mounting Cabinet
Out of stock
Product Id
1SYP140106C0001
Distribution board ITUS Range,Cable End Box for 6 way SHC IP 43 DB
More about IP-SPN06 WAY MD CEB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 1130 |
|---|---|
| Extended Product Type | IP-SPN06 WAY MD CEB |
| Compatibility | ITUS |
| Package Gross Weight | 2 kilogram |
| Product Range | ITUS |
| Invoice Description | Cable End Box for 6 way SHC IP 43 DB |
| Package Height | 177 millimetre |
| Package Length | 117 millimetre |
| Package Width | 312 millimetre |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Country of origin | India (IN) |
Write Your Own Review


