Distribution Enclosures
IP-SPN14 WAY MD CEB Flush/wall Mounting Cabinet
Out of stock
Product Id
1SYP140114C0001
Distribution board ITUS Range,Cable End Box for 14 way SHC IP43 DB
More about IP-SPN14 WAY MD CEB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 1950 |
|---|---|
| Extended Product Type | IP-SPN14 WAY MD CEB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 2.68 kilogram |
| Package Height | 177 millimetre |
| Package Length | 117 millimetre |
| Package Width | 452 millimetre |
| Invoice Description | Cable End Box for 14 way SHC IP43 DB |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


