Distribution Enclosures
IP- 13 MOD CEB Flush/wall Mounting Cabinet
₹934.00
Product Id
1SYP140508C0001
Distribution board ITUS Range,Cable End Box for all SVFL 13Mod DBs
More about IP- 13 MOD CEB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 2200 |
|---|---|
| Extended Product Type | IP- 13 MOD CEB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 5 kilogram |
| Package Height | 177 millimetre |
| Package Length | 117 millimetre |
| Package Width | 487 millimetre |
| Invoice Description | Cable End Box for all SVFL 13Mod DBs |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹934.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹934.00 + ₹100.00 shipping |
Write Your Own Review


