IP-14 MOD CEB Flush/wall Mounting Cabinet
Out of stock
Product Id
1SYP140512C0001
Distribution board ITUS Range,Cable End Box for all SVFL 14Mod DBs
More about IP-14 MOD CEB Flush/wall Mounting Cabinet
MRP (Indian Rupees) | 2060 |
---|---|
Extended Product Type | IP-14 MOD CEB |
Compatibility | ITUS |
Package Gross Weight | 5.2 kilogram |
Product Range | ITUS |
Invoice Description | Cable End Box for all SVFL 14Mod DBs |
Package Height | 177 millimetre |
Package Length | 117 millimetre |
Package Width | 507 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review