Distribution Enclosures
IP-8SEG06 WAY MD CEB Flush/wall Mounting Cabinet
₹1,868.41
Product Id
1SYP141014C0001
Distribution board ITUS Range,Cable End Box for 6way 8SEG IP43 DB
More about IP-8SEG06 WAY MD CEB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 5460 |
|---|---|
| Extended Product Type | IP-8SEG06 WAY MD CEB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 5 kilogram |
| Package Height | 177 millimetre |
| Package Length | 117 millimetre |
| Package Width | 694 millimetre |
| Invoice Description | Cable End Box for 6way 8SEG IP43 DB |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,868.41 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,868.41 Free delivery |
Write Your Own Review


