Distribution Enclosures
R-SPN12 WAY WD DB
Out of stock
Product Id
1SYR011512C0001
12 WAY SPN DB IP 30
More about R-SPN12 WAY WD DB
| MRP (Indian Rupees) | 1530 |
|---|---|
| Extended Product Type | R-SPN12 WAY WD DB |
| Product Range | Honora |
| Country of Origin | India (IN) |
| Package Gross Weight | 1.7 kg |
| Package Height | 205 mm |
| Package Length | 80 mm |
| Package Width | 300 mm |
| Invoice Description | 12 WAY SPN DB IP 30 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


