Distribution Enclosures
R-SPN06 WAY MD DB
₹959.00
Product Id
1SYR011606C0001
6 WAY SPN DB IP 43 with metal Door
More about R-SPN06 WAY MD DB
| MRP (Indian Rupees) | 1610 |
|---|---|
| Extended Product Type | R-SPN06 WAY MD DB |
| Product Range | Honora |
| Country of Origin | India (IN) |
| Package Gross Weight | 2 kg |
| Package Height | 230 mm |
| Package Length | 102 mm |
| Package Width | 205 mm |
| Invoice Description | 6 WAY SPN DB IP 43 with metal Door |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹959.00 + <span class="price">₹230.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹959.00 + <span class="price">₹230.00</span> shipping |
Write Your Own Review


