Distribution Enclosures
R-TPN04 WAY WD DB
Out of stock
Product Id
1SYR021504C0001
4 WAY TPN DB IP 30
More about R-TPN04 WAY WD DB
| MRP (Indian Rupees) | 2800 |
|---|---|
| Extended Product Type | R-TPN04 WAY WD DB |
| Product Range | Honora |
| Country of Origin | India (IN) |
| Package Gross Weight | 2.85 kg |
| Package Height | 380 mm |
| Package Length | 80 mm |
| Package Width | 260 mm |
| Invoice Description | 4 WAY TPN DB IP 30 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


