R-TPN12 WAY WD DB
₹2,820.00
+ ₹230.00 shipping
Product Id
1SYR021512C0001
12 WAY TPN DB IP 30
More about R-TPN12 WAY WD DB
MRP (Indian Rupees) | 5430 |
---|---|
Extended Product Type | R-TPN12 WAY WD DB |
Compatibility | Honora |
Package Gross Weight | 5.35 kg |
Product Range | Honora |
Invoice Description | 12 WAY TPN DB IP 30 |
Package Height | 380 mm |
Package Length | 80 mm |
Package Width | 540 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,820.00
+ ₹230.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,820.00
+ ₹230.00 shipping
|
|
Write Your Own Review