R-20A SP 2Pin P&S Enclosure
₹587.00
Product Id
1SYR111520C0001
PLUG & SOCKET 20A SP 2Pin P&S Enclosure
More about R-20A SP 2Pin P&S Enclosure
MRP (Indian Rupees) | 1130 |
---|---|
Extended Product Type | R-20A SP 2Pin P&S Enclosure |
Compatibility | Honora |
Package Gross Weight | 1 kg |
Product Range | Honora |
Invoice Description | PLUG & SOCKET 20A SP 2Pin P&S Enclosure |
Package Height | 173 mm |
Package Length | 90 mm |
Package Width | 142 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹587.00
Free delivery
|
|
||
|
₹590.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹587.00
Free delivery
|
|
||
|
₹590.00
Free delivery
|
|
Write Your Own Review