Distribution Enclosures
R-2MOD Metal Enclosure
₹311.00
Product Id
1SYR121502C0001
2MOD Metal Enclosure
More about R-2MOD Metal Enclosure
| MRP (Indian Rupees) | 520 |
|---|---|
| Extended Product Type | R-2MOD Metal Enclosure |
| Product Range | Honora |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.55 kg |
| Package Height | 195 mm |
| Package Length | 80 mm |
| Package Width | 110 mm |
| Invoice Description | 2MOD Metal Enclosure |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹311.00 Free delivery | ||||
| ₹301.00 + ₹75.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹311.00 Free delivery | ||||
| ₹301.00 + ₹75.00 shipping |
Write Your Own Review


