R-4MOD Metal Enclosure
₹286.00
Product Id
1SYR121504C0001
4MOD Metal Enclosure
More about R-4MOD Metal Enclosure
MRP (Indian Rupees) | 550 |
---|---|
Extended Product Type | R-4MOD Metal Enclosure |
Compatibility | Honora |
Package Gross Weight | 0.7 kg |
Product Range | Honora |
Invoice Description | 4MOD Metal Enclosure |
Package Height | 195 mm |
Package Length | 80 mm |
Package Width | 145 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹286.00
Free delivery
|
|
||
|
₹290.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹286.00
Free delivery
|
|
||
|
₹290.00
Free delivery
|
|
Write Your Own Review