Electrical Protection
SB201M-C10 (72Nos.) Miniature Circuit Breaker
₹161.00
Product Id
1SYS271012B0104
The MCBs SB200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required.
More about SB201M-C10 (72Nos.) Miniature Circuit Breaker
| MRP (Indian Rupees) | 27360 |
|---|---|
| Product Range | SB200M |
| Country of Origin | India (IN) |
| Package Gross Weight | 9.33 kilogram |
| Package Height | 19 millimetre |
| Package Length | 76 millimetre |
| Package Width | 88 millimetre |
| Invoice Description | SB201M-C10 Miniature Circuit breaker,C-Char.,10kA,10A,1P |
| Extended Product Type | SB201M-C10 (72Nos.) |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 20 30 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹161.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹9,680.00 Free delivery | ||||
| ₹10,280.16 + <span class="price">₹120.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹161.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹9,680.00 Free delivery | ||||
| ₹10,280.16 + <span class="price">₹120.00</span> shipping |
Write Your Own Review


