Energy Distribution
Miniature Circuit Breaker - SB200M - 2P - D - 50 ampere
Out of stock
Product Id
1SYS272012R0501
System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications.
More about Miniature Circuit Breaker - SB200M - 2P - D - 50 ampere
| Product Range | SB200M |
|---|---|
| Number Of Poles | 2 |
| Housing Material | Insulation Group II, RAL 7035 |
| Operational Voltage | Maximum 457 volt AC, Maximum 120 volt DC |
| Package Gross Weight | 0.23 kilogram |
| Package Height | 76 millimetre |
| Package Length | 36 millimetre |
| Package Width | 88 millimetre |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 10000 kiloampere |
| Rated Voltage (Ur) | 415 volt |
| Invoice Description | SB202M-D50; Miniature Circuit Breaker; D-Char.; 10kA; 50A; 2P |
| Extended Product Type | SB202M-D50 |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
Write Your Own Review


