Energy Distribution
MCB, SB200M - 0.5A 4P (FP) D Curve 10kA
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SYS274012R0981
System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications.
More about MCB, SB200M - 0.5A 4P (FP) D Curve 10kA
MRP (Indian Rupees) | 3350 |
---|---|
Operational Voltage | Maximum 457 volt AC, Maximum 120 volt DC |
Rated Voltage (Ur) | 415 volt |
Compatibility | System Pro M |
Rated Current (In) | 0.5A |
Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
Standards | IS/IEC 60898-1 |
Mechanical Endurance | 20000 cycle |
Number Of Poles | 4 |
Package Gross Weight | 0.47 kilogram |
Product Range | System Pro M |
Invoice Description | SB204M-D0.5; Miniature Circuit Breaker; D-Char.; 10kA; 0.5A; 4P |
Package Height | 76 millimetre |
Package Length | 71 millimetre |
Package Width | 88 millimetre |
Housing Material | Insulation Group II, RAL 7035 |
Extended Product Type | SB204M-D0.5 |
Rated Service Short-Circuit Breaking Capacity (Ics) | 10000 kiloampere |
Rated Operational Current (Ie) | 0.5A |
Rated Short-Circuit Capacity (Icn) | 10 kiloampere |
Tripping Characteristic | D |
Total GST Percentage | 18.00 |
HSN Number | 85362010 |
Country of origin | India (IN) |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review