Electrical Protection
SW201M-B20 Miniature Circuit Breaker B-Char.,10kA,20A,1P
Out of stock
Product Id
1SYS671015R0205
The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required.
More about SW201M-B20 Miniature Circuit Breaker B-Char.,10kA,20A,1P
MRP (Indian Rupees) | 240 |
---|---|
Operational Voltage | 240/415 V AC |
Rated Voltage (Ur) | 240/415 V AC |
Compatibility | Formula DIN-Rail |
Number Of Poles | 1 |
Mounting Type | DIN |
Package Gross Weight | 0.111 Kg |
Product Range | Formula DIN-Rail |
Invoice Description | SW201M-B20 |
Package Height | 76 mm |
Package Length | 89 mm |
Package Width | 18.5 mm |
Extended Product Type | SW201M-B20 |
Rated Short-Circuit Capacity (Icn) | 10kA |
Tripping Characteristic | B |
Total GST Percentage | 18.00 |
HSN Number | 85362030 |
Country of origin | India (IN) |
Write Your Own Review