Electrical Protection
SW201M-C63 Miniature Circuit Breaker C-Char.,10kA,63A,1P
₹343.00
Product Id
1SYS671015R0634
The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required.
More about SW201M-C63 Miniature Circuit Breaker C-Char.,10kA,63A,1P
| MRP (Indian Rupees) | 650 |
|---|---|
| Product Range | Formula DIN-Rail |
| Number Of Poles | 1 |
| Country of Origin | India (IN) |
| Mounting Type | DIN |
| Operational Voltage | 240/415 V AC |
| Package Gross Weight | 0.119 Kg |
| Package Height | 76 mm |
| Package Length | 89 mm |
| Package Width | 18.5 mm |
| Rated Voltage (Ur) | 240/415 V AC |
| Invoice Description | SW201M-C63 |
| Extended Product Type | SW201M-C63 |
| Rated Short-Circuit Capacity (Icn) | 10kA |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85362030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹343.00 Free delivery | ||||
| ₹351.00 Free delivery | ||||
| ₹350.00 + ₹75.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹343.00 Free delivery | ||||
| ₹351.00 Free delivery | ||||
| ₹350.00 + ₹75.00 shipping |
Write Your Own Review


