Electrical Protection
SW204M-C50 Miniature Circuit Breaker C-Char.,10kA,50A,4P
Out of stock
Product Id
1SYS674015R0504
The MCBs SW200M provides overcurrent and short-cuicuit protection for household and similar installations. This product is manufactured according to IEC, IS Standards for the markets where it is required.
More about SW204M-C50 Miniature Circuit Breaker C-Char.,10kA,50A,4P
| MRP (Indian Rupees) | 2640 |
|---|---|
| Product Range | Formula DIN-Rail |
| Number Of Poles | 4 |
| Country of Origin | India (IN) |
| Mounting Type | DIN |
| Operational Voltage | 415 V AC |
| Package Gross Weight | 0.467 Kg |
| Package Height | 76 mm |
| Package Length | 89 mm |
| Package Width | 71 mm |
| Rated Voltage (Ur) | 415 V AC |
| Invoice Description | SW204M-C50 |
| Extended Product Type | SW204M-C50 |
| Rated Short-Circuit Capacity (Icn) | 10kA |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85362030 |
Write Your Own Review


