Distribution Enclosures
XT3 TP MCCB Enclosure
₹1,139.53
Product Id
1SYT321503C0001
XT3 250A TP MCCB ENCLOSURE
More about XT3 TP MCCB Enclosure
| MRP (Indian Rupees) | 3330 |
|---|---|
| Extended Product Type | XT3 TP MCCB Enclosure |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 1 kg |
| Package Height | 370 mm |
| Package Length | 100 mm |
| Package Width | 165 mm |
| Invoice Description | XT3 TP MCCB Enclosure |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,139.53 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,297.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,336.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,414.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,571.76 + <span class="price">₹120.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,139.53 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,297.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,336.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,414.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,571.76 + <span class="price">₹120.00</span> shipping |
Write Your Own Review


