Distribution Enclosures
XT3 FP MCCB Enclosure
₹1,177.17
Product Id
1SYT321504C0001
XT3 250A FP MCCB ENCLOSURE
More about XT3 FP MCCB Enclosure
| MRP (Indian Rupees) | 3440 |
|---|---|
| Extended Product Type | XT3 FP MCCB Enclosure |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 1 kg |
| Package Height | 370 mm |
| Package Length | 100 mm |
| Package Width | 205 mm |
| Invoice Description | XT3 FP MCCB Enclosure |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,177.17 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,218.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹1,380.13 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,461.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,623.68 + <span class="price">₹120.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,177.17 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,218.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹1,380.13 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,461.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,623.68 + <span class="price">₹120.00</span> shipping |
Write Your Own Review


