Energy Distribution
E214-16-202 Group Switch
Out of stock
Product Id
2CCA703030R0001
Group switches (I-0-II) according DIN EN 60669-1, VDE 0632 Part 1, Rated currents: 16/25 A, 250 VACPDC, Contacts: 1 CO/2 CO, Module width: 0,5/1
More about E214-16-202 Group Switch
MRP (Indian Rupees) | 3560 |
---|---|
Compatibility | System Pro M |
Product Class | Command Devices |
Rated Voltage (Ur) | Minimum 24 volt |
Rated Current (In) | 16A |
Standards | EN60669-1 |
Number Of Poles | 2 |
Package Gross Weight | 82 gram |
Product Range | System Pro M |
Invoice Description | E214-16-202 Group Switch |
Package Height | 76 millimetre |
Package Length | 185 millimetre |
Package Width | 96 millimetre |
Extended Product Type | E214-16-202 |
Rated Service Short-Circuit Breaking Capacity (Ics) | 3 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85365000 |
Country of origin | Switzerland (CH) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
RoHS Information | Click Here |
Write Your Own Review