Energy Distribution
E214-25-202 Group Switch
₹7,341.00
Product Id
2CCA703031R0001
Group switches (I-0-II) according DIN EN 60669-1, VDE 0632 Part 1, Rated currents: 16/25 A, 250 VACPDC, Contacts: 1 CO/2 CO, Module width: 0,5/1
More about E214-25-202 Group Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Number Of Poles | 2 |
| Rated Current El ED (In) | 25A |
| Country of Origin | Switzerland (CH) - Imported by ABB India Limited |
| Package Gross Weight | 82 gram |
| Package Height | 76 millimetre |
| Package Length | 185 millimetre |
| Package Width | 96 millimetre |
| Product Class | Command Devices |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 3 kiloampere |
| Rated Voltage (Ur) | Minimum 24 volt |
| Standards | EN60669-1 |
| Invoice Description | E214-25-202 Group Switch |
| Extended Product Type | E214-25-202 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,341.00 Free delivery |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,341.00 Free delivery |
Write Your Own Review


