Energy Distribution
E213-16-002 Change over Switch
Out of stock
Product Id
2CCA703045R0001
Change over switches according DIN EN 60669-1, VDE 0632 Part 1, Rated currents: 16/25 A, 250 VACPDC, Contacts: 1 CO/2 CO, Module width: 0,5/1
More about E213-16-002 Change over Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Number Of Poles | 2 |
| Rated Current El ED (In) | 16A |
| Country of Origin | Switzerland (CH) - Imported by ABB India Limited |
| Package Gross Weight | 82 gram |
| Package Height | 76 millimetre |
| Package Length | 185 millimetre |
| Package Width | 96 millimetre |
| Product Class | Command Devices |
| Rated Voltage (Ur) | Minimum 24 volt |
| Standards | EN60669-1 |
| Invoice Description | E213-16-002 Change over Switch |
| Extended Product Type | E213-16-002 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365000 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


