Electrical Protection
S804PV-SP10
Out of stock
Product Id
2CCF019622R0001
The S804PV-SP10 is a P4-pole High Performance Circuit breaker for photovoltaics (DC) with B-characteristic, with cage terminal and a rated current of 10 A. It is a current limiting device with a maximum breaking capacity of 5kA at 1500V. It can be used for voltages up to 1500V DC. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S804PV-SP10 complies with IEC/EN 60947-2 Annex P and allows the use for industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S804PV-SP10 more comfortable. Due to the fast arc extinction of S804PV-SP10 your application will be secured.
More about S804PV-SP10
| Product Range | OS800 |
|---|---|
| Package Gross Weight | 980 g |
| Package Height | 95 mm |
| Package Length | 82.5 mm |
| Package Width | 106 mm |
| Invoice Description | S804PV-SP10 |
| Extended Product Type | S804PV-SP10 |
| Total GST Percentage | 18.00 |
| HSN Number | 85362020 |
Write Your Own Review


