Electrical Protection
S803S-C4 High Performance MCB
Out of stock
Product Id
2CCF019903R0001
S803S-C4 3 Poles C Characteristic 4A 6 kA 400/690 VAC High Performance Circuit Breaker HPCB
More about S803S-C4 High Performance MCB
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | S800 |
| Country of Origin | Switzerland - Imported by ABB India Limited |
| Housing Material | Insulation group I, RAL 7035 |
| Package Gross Weight | 775 gram |
| Package Height | 99 millimetre |
| Package Length | 60 millimetre |
| Package Width | 105 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 690 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (415 V AC) 40 kiloampere |
| Standards | IEC/EN 60947-2 |
| Invoice Description | S803S-C4 High Performance MCB |
| Extended Product Type | S803S-C4 |
| Rated Short-Circuit Capacity (Icn) | (400 V AC) 25 kiloampere |
| Total GST Percentage | 18.00 |
| HSN Number | 85362000 |
Write Your Own Review


