Electrical Protection
S803S-K3 High Performance MCB
₹7,122.00
Product Id
2CCF019958R0001
S803S-K3 3 Poles K Characteristic 3A 6 kA 400/690 VAC High Performance Circuit Breaker HPCB
More about S803S-K3 High Performance MCB
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | S800 |
| Number Of Poles | 3 |
| Rated Current El ED (In) | 3A |
| Rated Operational Current (Ie) | 3A |
| Country of Origin | Switzerland (CH) - Imported by ABB India Limited |
| Housing Material | Insulation group I, RAL 7035 |
| Package Gross Weight | 775 gram |
| Package Height | 99 millimetre |
| Package Length | 60 millimetre |
| Package Width | 105 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 690 volt AC |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 / 415 V AC) 40 kiloampere |
| Rated Operational Voltage | 400-690 volt AC |
| Standards | IEC/EN 60947-2 |
| Invoice Description | S803S-K3 High Performance MCB |
| Extended Product Type | S803S-K3 |
| Tripping Characteristic | K |
| Total GST Percentage | 18.00 |
| HSN Number | 85362020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,122.00 + ₹50.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,122.00 + ₹50.00 shipping |
Write Your Own Review


