Energy Distribution
S801B-C80 High Performance MCB
Product Id
2CCS811001R0804
The S801B-C80 is a 1-pole High Performance Circuit breaker with C-characteristic, with cage terminal and a rated current of 80 A. It is a current limiting device with a maximum breaking capacity of 16kA at 230/400V. It can be used for voltages up to 230/400V. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S801B-C80 complies with IEC/EN 60947-2 and EN 60898-1 and allows the use for residential, commercial and industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S801B-C80 more comfortable. Due to the fast arc extinction of S801B-C80 your application will be secured.
More about S801B-C80 High Performance MCB
MRP (Indian Rupees) | 4080 |
---|---|
Operational Voltage | 230/400 volt AC |
Product Class | High Performance Circuit Breakers HPCBs |
Rated Voltage (Ur) | 400 volt |
Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 500 volt AC |
Compatibility | S800 |
Rated Current (In) | 80A |
Rated Impulse Withstand Voltage (Uimp) | 6 kilovolt |
Rated Operational Voltage | 230/400 volt AC |
Standards | IEC/EN 60947-2, IEC/EN 60898-1 |
Number Of Poles | 1 |
Package Gross Weight | 260 gram |
Product Range | S800 |
Invoice Description | S801B-C80 High Performance MCB |
Package Height | 99 millimetre |
Package Length | 33 millimetre |
Package Width | 105 millimetre |
Housing Material | Insulation group I, RAL 7035 |
Extended Product Type | S801B-C80 |
Rated Service Short-Circuit Breaking Capacity (Ics) | (230 / 400 V AC) 10 kiloampere |
Rated Operational Current (Ie) | 80A |
Rated Short-Circuit Capacity (Icn) | (230 / 400 V AC) 10 kiloampere |
Tripping Characteristic | C |
Total GST Percentage | 18.00 |
HSN Number | 85362020 |
Country of origin | Switzerland (CH) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,571.55
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|---|
RoHS Information | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,571.55
Free delivery
|
|
Write Your Own Review