Energy Distribution
S801B-C100 High Performance MCB
Out of stock
Product Id
2CCS811001R0824
The S801B-C100 is a 1-pole High Performance Circuit breaker with C-characteristic, with cage terminal and a rated current of 100 A. It is a current limiting device with a maximum breaking capacity of 16kA at 230/400V. It can be used for voltages up to 230/400V. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S801B-C100 complies with IEC/EN 60947-2 and EN 60898-1 and allows the use for residential, commercial and industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S801B-C100 more comfortable. Due to the fast arc extinction of S801B-C100 your application will be secured.
More about S801B-C100 High Performance MCB
| MRP (Indian Rupees) | 4290 |
|---|---|
| Product Range | S800 |
| Number Of Poles | 1 |
| Rated Current El ED (In) | 100A |
| Rated Operational Current (Ie) | 100A |
| Country of Origin | Switzerland (CH) - Imported by ABB India Limited |
| Housing Material | Insulation group I, RAL 7035 |
| Operational Voltage | 230/400 volt AC |
| Package Gross Weight | 260 gram |
| Package Height | 99 millimetre |
| Package Length | 33 millimetre |
| Package Width | 105 millimetre |
| Product Class | High Performance Circuit Breakers HPCBs |
| Rated Impulse Withstand Voltage (Uimp) | 6 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 500 volt AC |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (230 / 400 V AC) 10 kiloampere |
| Rated Voltage (Ur) | 400 volt |
| Rated Operational Voltage | 230/400 volt AC |
| Standards | IEC/EN 60947-2, IEC/EN 60898-1 |
| Invoice Description | S801B-C100 High Performance MCB |
| Extended Product Type | S801B-C100 |
| Rated Short-Circuit Capacity (Icn) | (230 / 400 V AC) 10 kiloampere |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85362020 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


