Electrical Protection
S803S-C6 High Performance MCB
Out of stock
Product Id
2CCS863001R0064
The S803S-C6 is a 3-pole High Performance Circuit breaker with C-characteristic, with cage terminal and a rated current of 6 A. It is a current limiting device with a maximum breaking capacity of 50kA at 240/415V. It can be used for voltages up to 400/690V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S803S-C6 complies with IEC/EN 60947-2 and allows the use for industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S803S-C6 more comfortable. Due to the fast arc extinction of S803S-C6 your application will be secured.
More about S803S-C6 High Performance MCB
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | S800 |
| Country of Origin | Switzerland - Imported by ABB India Limited |
| Housing Material | Insulation group I, RAL 7035 |
| Package Gross Weight | 770 gram |
| Package Height | 99 millimetre |
| Package Length | 86 millimetre |
| Package Width | 105 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 690 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (415 V AC) 40 kiloampere |
| Standards | IEC/EN 60947-2 |
| Mechanical Endurance | 10000 cycle |
| Invoice Description | S803S-C6 High Performance MCB |
| Extended Product Type | S803S-C6 |
| Rated Short-Circuit Capacity (Icn) | (400 V AC) 25 kiloampere |
| Total GST Percentage | 18.00 |
| HSN Number | 85362000 |
Write Your Own Review


