Electrical Protection
S803S-C10 High Performance MCB
Out of stock
Product Id
2CCS863001R0104
The S803S-C10 is a 3-pole High Performance Circuit breaker with C-characteristic, with cage terminal and a rated current of 10 A. It is a current limiting device with a maximum breaking capacity of 50kA at 240/415V. It can be used for voltages up to 400/690V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S803S-C10 complies with IEC/EN 60898-1 and IEC/EN 60947-2 and allows the use for residential, commercial and industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S803S-C10 more comfortable. Due to the fast arc extinction of S803S-C10 your application will be secured.
More about S803S-C10 High Performance MCB
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | S800 |
| Country of Origin | Switzerland - Imported by ABB India Limited |
| Housing Material | Insulation group I, RAL 7035 |
| Operational Voltage | Maximum 230/400 volt AC |
| Package Gross Weight | 770 gram |
| Package Height | 99 millimetre |
| Package Length | 86 millimetre |
| Package Width | 105 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 690 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (415 V AC) 40 kiloampere |
| Standards | IEC/EN 60947-2 |
| Mechanical Endurance | 10000 cycle |
| Invoice Description | S803S-C10 High Performance MCB |
| Extended Product Type | S803S-C10 |
| Rated Short-Circuit Capacity (Icn) | (400 V AC) 25 kiloampere |
| Total GST Percentage | 18.00 |
| HSN Number | 85362000 |
Write Your Own Review


