Electrical Protection
S803S-K20 High Performance MCB
₹6,701.00
+ ₹50.00 shipping
Product Id
2CCS863001R0487
The S803S-K20 is a 3-pole High Performance Circuit breaker with K-Characteristic, with cage terminal and a rated current of 20 A. It is a current limiting device with a maximum breaking capacity of 50kA at 240/415V. It can be used for voltages up to 400/690V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S803S-K20 complies with IEC/EN 60898-1 and IEC/EN 60947-2 and allows the use for residential, commercial and industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S803S-K20 more comfortable. Due to the fast arc extinction of S803S-K20 your application will be secured.
More about S803S-K20 High Performance MCB
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | High Performance Circuit Breakers HPCBs |
Rated Voltage (Ur) | 230 / 400 volt |
Rated Insulation Voltage (Ui) | 690 volt AC |
Compatibility | S800 |
Size | 3 modules |
Rated Current (In) | 20A |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 400-690 volt AC |
Standards | IEC/EN 60947-2 |
Mechanical Endurance | 10000 cycle |
Number Of Poles | 3 |
Package Gross Weight | 770 gram |
Product Range | S800 |
Invoice Description | S803S-K20 High Performance MCB |
Package Height | 99 millimetre |
Package Length | 86 millimetre |
Package Width | 105 millimetre |
Housing Material | Insulation group I, RAL 7035 |
Extended Product Type | S803S-K20 |
Rated Service Short-Circuit Breaking Capacity (Ics) | (240 / 415 V AC) 40 kiloampere |
Rated Operational Current (Ie) | 20A |
Rated Short-Circuit Capacity (Icn) | (400 V) 25 kiloampere |
Tripping Characteristic | K |
Total GST Percentage | 18.00 |
HSN Number | 85362020 |
Country of origin | Switzerland (CH) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹6,701.00
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹6,701.00
+ ₹50.00 shipping
|
|
Write Your Own Review