Electrical Protection
S803C-K80 High Performance MCB
Product Id
2CCS883001R0627
The S803C-K80 is a 3-pole High Performance Circuit breaker with K-Characteristic, with cage terminal and a rated current of 80 A. It is a current limiting device with a maximum breaking capacity of 25kA at 240/415V. It can be used for voltages up to 254/440V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S803C-K80 complies with IEC/EN 60898-1 and IEC/EN 60947-2 and allows the use for industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S803C-K80 more comfortable. Due to the fast arc extinction of S803C-K80 your application will be secured.
More about S803C-K80 High Performance MCB
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Operational Voltage | Maximum 230/400 volt AC |
Product Class | High Performance Circuit Breakers HPCBs |
Rated Voltage (Ur) | 440 volt |
Rated Insulation Voltage (Ui) | 500 volt AC |
Compatibility | S800 |
Rated Current (In) | 80A |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Standards | IEC/EN 60947-2 |
Mechanical Endurance | 4000 cycle |
Number Of Poles | 3 |
Package Gross Weight | 770 gram |
Product Range | S800 |
Invoice Description | S803C-K80 High Performance MCB |
Package Height | 99 millimetre |
Package Length | 86 millimetre |
Package Width | 105 millimetre |
Housing Material | Insulation group I, RAL 7035 |
Extended Product Type | S803C-K80 |
Rated Service Short-Circuit Breaking Capacity (Ics) | (240 / 415 V AC) 18 kiloampere |
Rated Operational Current (Ie) | 80A |
Rated Short-Circuit Capacity (Icn) | (400 V) 15 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362020 |
Country of origin | Switzerland (CH) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹10,821.00
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|---|
RoHS Information | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹10,821.00
Free delivery
|
|
Write Your Own Review