Electrical Protection
S803C-K100 High Performance MCB
Out of stock
Product Id
2CCS883001R0637
The S803C-K100 is a 3-pole High Performance Circuit breaker with K-Characteristic, with cage terminal and a rated current of 100 A. It is a current limiting device with a maximum breaking capacity of 25kA at 240/415V. It can be used for voltages up to 254/440V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S803C-K100 complies with IEC/EN 60898-1 and IEC/EN 60947-2 and allows the use for industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S803C-K100 more comfortable. Due to the fast arc extinction of S803C-K100 your application will be secured.
More about S803C-K100 High Performance MCB
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | S800 |
| Number Of Poles | 3 |
| Rated Current El ED (In) | 100A |
| Rated Operational Current (Ie) | 100A |
| Country of Origin | Switzerland (CH) - Imported by ABB India Limited |
| Housing Material | Insulation group I, RAL 7035 |
| Operational Voltage | Maximum 230/400 volt AC |
| Package Gross Weight | 770 gram |
| Package Height | 99 millimetre |
| Package Length | 86 millimetre |
| Package Width | 105 millimetre |
| Product Class | High Performance Circuit Breakers HPCBs |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 500 volt AC |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 / 415 V AC) 18 kiloampere |
| Rated Voltage (Ur) | 440 volt |
| Rated Operational Voltage | 254-440 volt AC |
| Standards | IEC/EN 60947-2 |
| Mechanical Endurance | 4000 cycle |
| Invoice Description | S803C-K100 High Performance MCB |
| Extended Product Type | S803C-K100 |
| Rated Short-Circuit Capacity (Icn) | (400 V) 15 kiloampere |
| Tripping Characteristic | K |
| Total GST Percentage | 18.00 |
| HSN Number | 85362020 |
Write Your Own Review


