Electrical Protection
S804C-C16 High Performance MCB
Out of stock
Product Id
2CCS884001R0164
The S804C-C16 is a 4-pole High Performance Circuit breaker with C-characteristic, with cage terminal and a rated current of 16 A. It is a current limiting device with a maximum breaking capacity of 25kA at 240/415V. It can be used for voltages up to 254/440V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S804C-C16 complies with IEC/EN 60898-1 and IEC/EN 60947-2 and allows the use for residential, commercial and industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S804C-C16 more comfortable. Due to the fast arc extinction of S804C-C16 your application will be secured.
More about S804C-C16 High Performance MCB
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | S800C |
| Number Of Poles | 4 |
| Country of Origin | Switzerland (CH) - Imported by ABB India Limited |
| Housing Material | Insulation group I, RAL 7035 |
| Input Voltage Type | AC/DC |
| Operational Voltage | Maximum 230/400 volt AC |
| Package Gross Weight | 1010 gram |
| Package Height | 99 millimetre |
| Package Length | 111 millimetre |
| Package Width | 105 millimetre |
| Product Class | High Performance Circuit Breakers HPCBs |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 500 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 / 415 V AC) 18 kiloampere |
| Rated Voltage (Ur) | acc. to IEC 60947-2 440 volt AC |
| Standards | IEC/EN 60947-2, IEC/EN 60898-1, UL 1077 |
| Mechanical Endurance | 10000 cycle |
| Invoice Description | S804C-C16 High Performance MCB |
| Extended Product Type | S804C-C16 |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


