Energy Distribution
DME100 M C32 A30 - RCBO
Out of stock
Product Id
2CDB373501R1324
DME100 M is a 1P+N electronic residual current circuit breaker with overcurrent protection (eRCBO) in one module for the protection against short-circuit currents, overload, earth fault currents, indirect contacts, additional protection against direct contacts (30 mA versions). The neutral is unswitched.
More about DME100 M C32 A30 - RCBO
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 volt |
| Rated Impulse Withstand Voltage (Uimp) | 6 kilovolt |
| Rated Ultimate Short-Circuit Breaking Capacity (Icu) | 10 kiloampere |
| Number of Protected Poles | 1 |
| Standards | IEC 61009-1, IEC 61009-2-2, AS/NZS 61009-1 |
| Package Width | 38 millimetre |
| Package Length | 156 millimetre |
| Package Height | 77 millimetre |
| Invoice Description | DME100 M C32 A30 - RCBO |
| Product Range | System Pro M |
| Package Gross Weight | 0.245 kilogram |
| Extended Product Type | DME100 M C32 A30 |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Country of origin | Poland - Imported by ABB India Limited |
Write Your Own Review


