Automation & Control
E232-230 STAIRCASE TIME SWITCH
Out of stock
Product Id
2CDE110000R0501
E232-230 STAIRCASE TIME SWITCH
More about E232-230 STAIRCASE TIME SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Electro-Mechanical |
| Package Gross Weight | 0.85 kilogram |
| Package Height | 72 millimetre |
| Package Length | 183 millimetre |
| Package Width | 93 millimetre |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 volt |
| Invoice Description | E232-230 STAIRCASE TIME SWITCH |
| Extended Product Type | E232-230 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


